Select a different country or region to see content for your location.
United States
23:16:45 GMT+0000 (Coordinated Universal Time)


KGHK12-B-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; sealed, greased, with relubrication facility; corrosion-resistant design possible






Main Dimensions & Performance Data
FW | 12 mm | Diameter of ball complement |
H | 33 mm | Height |
L | 28,2 mm | Length |
B | 40 mm | Width |
C | 670 N | Dynamic load rating 1 |
C0 | 510 N | Basic static load capacity 1 |
≈m | 80 g | Weight |
Mounting dimensions
JB | 29 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 32 mm | |
A5 | 20 mm | |
H2 | 17 mm | Center height |
Tol H2 | +0,010 | Upper tolerance |
Tol H2 | -0,014 | Lower tolerance |
H4 | 25,1 mm | Mounting Dimension |
H5 | 5 mm | |
T5 | 11 mm | |
H6 | 16 mm | Mounting Dimension |
A3 | 11 mm | |
G2 | M5 | |
N1 | 4,3 mm | |
N3 | 10 mm | |
K5 | M4 | |
K8 | NIPA1 | Lubrication nipple |
Footnotes
1

Downloads:
Your current product variant
Size code | 12 | |
Version | B | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch