Select a different country or region to see content for your location.
United States
20:55:47 GMT+0000 (Coordinated Universal Time)


TKVD20-W
Profile rail
Guideways for four-row linear recirculating ball bearing and guideway assembly KUVE..-W, wide guideway
Product information



Metric
Imperial
Main Dimensions & Performance Data
h | 17 mm | Height |
b | 42 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 5 kg/m | Weight |
Mounting dimensions
K1 | M4 | Thread |
K1 MA | 5 Nm | Tightening torque 1 |
d1 | 4,6 mm | Bore diameter |
Dimensions
lmax | 2.940 mm | Max length single piece guideway 2 |
aL max | 53 mm | Distance 3 |
aL min | 20 mm | Distance 3 |
aR max | 53 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
jL | 60 mm | Increment |
jB | 24 mm | Increment |
a5 | 9 mm | Distance |
h1 | 10 mm | Length |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
Additional information
KWVE20-W... | Usable carriage(s) | |
KUVE20-W... | Usable linear systems |
Footnotes
1

2
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
3

Downloads:
Your current product variant
Size code | 20 | |
Length | ~3000 | |
Guideway design | W | wide execution |