Select a different country or region to see content for your location.
United States
18:51:09 GMT+0000 (Coordinated Universal Time)


LFR5208-40-2RS-RB
Yoke type track roller
Laufrolle


Main Dimensions & Performance Data
d | 40 mm | |
Dmax | 98 mm | |
B | 38 mm | |
≈m | 1,06 kg | Weight |
Mounting dimensions
AT | 62,5 mm | |
C | 36 mm | |
Da | 90,36 mm | Diameter of rolling |
ds | 40 mm | |
rmin | 1,1 mm |
Main dimensions
Cr w | 38.500 N | Effective dynamic load rating as track roller (radial) |
C0r w | 29.000 N | Effective static load rating as track roller (radial) |
Cur w | 1.480 N | Limit of fatigue load |
Fr per | 51.000 N | Permissible dynamic limit load |
F0r per | 58.000 N | Permissible static limit load |
Additional information
LFE/LFZ | siehe Katalog: LF1 | Possible roller-pin combination |
Downloads:
Your current product variant
Grössenkennziffer | 5208 | |
Dichtung | 2RS | Beidseitige schleifende Dichtung |
Beschichtung | RB | Rostbeständige Ausführung |


All
English

2016-06-7 | Katalog | LF1 | Englisch