Select a different country or region to see content for your location.
United States
20:02:57 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
d | 25 mm | |
Dmax | 72 mm | |
B | 25,8 mm | |
≈m | 430 g | Weight |
Mounting dimensions
AT | 41 mm | |
C | 23,8 mm | |
Da | 64,68 mm | Diameter of rolling |
ds | 20 mm | |
rmin | 1 mm |
Main dimensions
Cr w | 23.100 N | Effective dynamic load rating as track roller (radial) |
C0r w | 16.400 N | Effective static load rating as track roller (radial) |
Cur w | 870 N | Limit of fatigue load |
Fr per | 21.100 N | Permissible dynamic limit load |
F0r per | 33.000 N | Permissible static limit load |
Additional information
LFE/LFZ | siehe Katalog: LF1 | Possible roller-pin combination |
Downloads:
Your current product variant
Size code | 5206 | |
Seal | 2RS | Double-sided sliding seal |
Coating | RB | Rustproof design |


All
English

2016-06-7 | Katalog | LF1 | Englisch