Select a different country or region to see content for your location.
United States
19:03:48 GMT+0000 (Coordinated Universal Time)


LFZ40X115-A1
Journal track roller
centric bolts for track rollers LFR

Main Dimensions & Performance Data
BGR | 40 | Dimension PIN |
d | 40 mm | |
G1 | M30x1,5 | |
L | 125 mm | |
≈m | 1,2 kg | Weight |
Mounting dimensions
Dk | 55 mm | |
Ds | 56 mm | |
ds | 5,9 mm | 1 |
H1 | 24 mm | |
L2 | 115 mm | |
L3 | 42 mm | |
S | 4 mm | |
W | 46 mm | |
W1 | 46 mm |
Additional information
LFR..-2Z | siehe Katalog: LF1 | For possible track roller/pin combinations, see catalog LF1 |
Footnotes
1
Without lubrication bore.
Downloads:
Your current product variant
Size code | 40 |


All
English

2016-06-7 | Katalog | LF1 | Englisch
Track Roller Guidance Systems
