Select a different country or region to see content for your location.
United States
17:52:07 GMT+0000 (Coordinated Universal Time)


LFZ12/M12
Journal track roller
centric bolts for track rollers LFR

Main Dimensions & Performance Data
BGR | 12 | Dimension PIN |
d | 12 mm | |
G1 | M12 | |
L | 50,8 mm | |
≈m | 60 g | Weight |
Mounting dimensions
Ds | 19 mm | |
L2 | 43,8 mm | |
L3 | 24 mm | |
S | 1,8 mm | |
W | 17 mm |
Additional information
LFR..-2Z | siehe Katalog: LF1 | For possible track roller/pin combinations, see catalog LF1 |
Downloads:
Your current product variant
Size code | 12 |


All
English

2016-06-7 | Katalog | LF1 | Englisch