Select a different country or region to see content for your location.
United States
17:54:06 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
BGR | 12 | Dimension PIN |
G1 | M10x1,5 | |
d1 | 10 mm | |
L | 50 mm | |
≈m | 60 g | Weight |
Mounting dimensions
A5 | 30 mm | |
Dk | 20 mm | |
Ds | 21 mm | |
d | 12 mm | |
ds | 0 mm | 1 |
E | 0,75 mm | |
H1 | 8 mm | |
L2 | 45 mm | |
L3 | 16 mm | |
S | 2 mm | |
W | 17 mm | |
W1 | 17 mm |
Additional information
LFR..-2Z | siehe Katalog: LF1 | Possible track roller-pin combinations |
Footnotes
1

Downloads:
Your current product variant
Size code | 12 |


All
English

2016-06-7 | Katalog | LF1 | Englisch