Select a different country or region to see content for your location.
United States
14:57:06 GMT+0000 (Coordinated Universal Time)


LFE12-1
Journal track roller
eccentric bolts for track rollers LFR
Preferred product

Main Dimensions & Performance Data
BGR | 12 | Dimension PIN |
G1 | M10 | |
G2 | M10 | |
L1 | 50 mm | |
≈m | 45 g | Weight |
Mounting dimensions
A5 | 33,5 mm | |
Ds | 21 mm | |
d | 12 mm | |
E | 1 mm | |
H1 | 8,4 mm | |
L3 | 19,5 mm | |
L7 | 5 mm | |
S | 1,8 mm | |
W1 | 17 mm | |
W2 | 6 mm |
Additional information
LFR..-2Z | siehe Katalog: LF1 | Possible track roller-pin combinations |
Downloads:
Your current product variant
Size code | 12 |


All
English

2016-06-7 | Katalog | LF1 | Englisch