Select a different country or region to see content for your location.
United States
16:07:06 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
h | 20 mm | |
b | 32 mm | |
r | 500 mm | |
≈m | 2,745 kg | Weight |
Mounting dimensions
a2 | 26 mm | |
b1 | 24 mm | |
dLW | 6 mm | |
h1 | 13,5 mm | |
h4 | 15 mm | |
N1 | 6,5 mm | 1 |
N3 | 12 mm | |
r1 | 484 mm | |
X | 5 | 2 |
α | 18 | |
α/2 | 9 | |
β | 90 |
Footnotes
1

2


Downloads:
Your current product variant
Size code | 32 | |
Radius | 500 | |
Angle | 90° |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-06-7 | Katalog | LF1 | Englisch
Track Roller Guidance Systems
Recently viewed products

Wait to see recently viewed products