Select a different country or region to see content for your location.
United States
20:22:59 GMT+0000 (Coordinated Universal Time)


LFSR32-300/90-ST
Guideway, curved
solid profile, curved guideway




Main Dimensions & Performance Data
h | 20 mm | |
b | 32 mm | |
r | 300 mm | |
≈m | 1,6 kg | Weight |
Mounting dimensions
a2 | 26 mm | |
b1 | 24 mm | |
dLW | 6 mm | |
h1 | 13,5 mm | |
h4 | 15 mm | |
N1 | 6,5 mm | 1 |
N3 | 12 mm | |
r1 | 284 mm | |
X | 4 | 2 |
α | 22,5 | |
α/2 | 11,25 | |
β | 90 |
Footnotes
1

2
Number of holes on the pitch circle r1.

Downloads:
Your current product variant
Size code | 32 | |
Radius | 300 | |
Angle | 90° |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-06-7 | Katalog | LF1 | Englisch