Select a different country or region to see content for your location.
United States
17:03:02 GMT+0000 (Coordinated Universal Time)


LFS52-FH
Guideway
flat solid profile, half guideway, with one raceway shaft; corrosion-resistant design possible




Main Dimensions & Performance Data
h | 18 mm | Height |
b | 42 mm | Width |
lmax | 6.000 mm | Length maximum 1 |
ly | 66.642 mm⁴ | Second moment of area |
lz | 17.798 mm⁴ | Second moment of area |
LFQ | 629 mm² | Cross-sectional area 2 |
Wy | 3.765 mm³ | Wider resistance torque |
Wz | 1.977 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 11 mm | Bore diameter 3 |
N3 | 19 mm | Bore diameter 4 |
Dimensions
a2 | 37 mm | Distance |
a6 | 21 mm | Distance |
aL max | 235 mm | Distance 5 |
aL min | 17 mm | Distance 5 |
aR max | 235 mm | Distance 5 |
aR min | 17 mm | Distance 5 |
dLW | 10 mm | Diameter |
eZ | 9 mm | Distance |
h1 | 8 mm | Height 6, 7 |
h4 | 9 mm | Height |
jL | 250 mm | Increment 8 |
Footnotes
1
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
2
Value for cross-sectional area.
3

4
Under maximum load Fz and F0z, support washers to DIN 433 and the maximum tightening torque (see mounting instructions) are required.
5
aL and aR are dependent on the guideway length.
6
If support washers to DIN 433 are used, screws to DIN 7984 are recommended.
7
Counterbore depth for screws to DIN 7984.
8
Recommended screw pitch.
Underside marked.
Modulus of elasticity for LFS..: 72 000 N/mm2.
Downloads:
Your current product variant
Size code | 52 | |
Design | FH | Flat solid profile, half guideway |


All
English

2016-06-7 | Katalog | LF1 | Englisch
Track Roller Guidance Systems
Recently viewed products

Wait to see recently viewed products