Select a different country or region to see content for your location.
United States
12:35:50 GMT+0000 (Coordinated Universal Time)


LFS42-C
Guideway
hollow section profile, with two raceway shafts; corrosion-resistant design possible




Main Dimensions & Performance Data
h | 20 mm | Height |
b | 42 mm | Width |
lmax | 6.000 mm | Length maximum 1 |
ly | 33.929 mm⁴ | Second moment of area |
lz | 14.052 mm⁴ | Second moment of area |
LFQ | 358 mm² | Cross-sectional area 2 |
Wy | 1.858 mm³ | Wider resistance torque |
Wz | 1.391 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 9 mm | Bore diameter 3 |
N3 | 15 mm | Bore diameter 4 |
Dimensions
a2 | 32 mm | Distance |
aL max | 113 mm | Distance 5 |
aL min | 20 mm | Distance 5 |
aR max | 113 mm | Distance 5 |
aR min | 20 mm | Distance 5 |
b1 | 28 mm | Width |
dLW | 10 mm | Diameter |
eZ | 10,1 mm | Distance |
h1 | 12 mm | Height 6, 7 |
h4 | 12,6 mm | Height |
jL | 125 mm | Increment 8 |
Footnotes
1
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
2
Value for cross-sectional area.
3
For screw to DIN 912-8.8 (DIN EN ISO 4762),
under maximum load support washers to DIN 433 (DIN EN ISO 7092) are required.
4

5
aL and aR are dependent on the guideway length.
6

7

8




Downloads:
Your current product variant
Size code | 42 | |
Design | C | Hollow section profile |

