Select a different country or region to see content for your location.
United States
03:52:08 GMT+0000 (Coordinated Universal Time)


LFS32x..x..-OV-100-VBS
Guideway
solid profile, curved guideway; corrosion-resistant design possible




Main Dimensions & Performance Data
h | 20 mm | Height |
b | 32 mm | Width |
lmax | 6.000 mm | Length maximum 1 |
r | 100 mm | Radius |
β | 90 ° | Radian measure |
Mounting dimensions
N1 | 6,5 mm | Bore diameter 2 |
N3 | 12 mm | Bore diameter 3 |
Dimensions
a2 | 26 mm | Distance |
aL max | 116 mm | Distance 4 |
aL min | 36 mm | Distance 4 |
aR max | 116 mm | Distance 4 |
aR min | 36 mm | Distance 4 |
b1 | 24 mm | Width |
dLW | 6 mm | Diameter |
h1 | 12 mm | Height 5, 6 |
h4 | 15 mm | Height |
jL | 125 mm | Increment 7 |
r1 | 84 mm | Radius |
x | 3 | Number 8 |
α | 30 ° | Angle |
Footnotes
1
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
2
For screw to DIN 912-8.8 (DIN EN ISO 4762),
under maximum load support washers to DIN 433 (DIN EN ISO 7092) are required.
3
Under maximum load Fz and F0z, support washers to DIN 433 and the maximum tightening torque (see mounting instructions) are required.
4
aL and aR are dependent on the guideway length.
5
If support washers to DIN 433 are used, screws to DIN 7984 are recommended.
6
Counterbore depth for screws to DIN 7984.
7
Recommended screw pitch.
8

Underside marked.
Modulus of elasticity for LFS..: 72 000 N/mm2.
Downloads:
Your current product variant
Size code | 32 | |
Guideway design | OV | Solid profile, curved guideway |
Radius | 100 | |
Special features | VBS | Rail connector |