Select a different country or region to see content for your location.
United States
08:19:12 GMT+0000 (Coordinated Universal Time)


LFS32x..-OV-150-VBS
Guideway
solid profile, curved guideway; corrosion-resistant design possible



Main Dimensions & Performance Data
h | 20 mm | Height |
b | 32 mm | Width |
lmax | 6.000 mm | Length maximum 1 |
r | 150 mm | Radius |
β | 180 ° | Radian measure |
Mounting dimensions
N1 | 6,5 mm | Bore diameter 2 |
N3 | 12 mm | Bore diameter 3 |
Dimensions
a2 | 26 mm | Distance |
aL max | 116 mm | Distance 4 |
aL min | 30 mm | Distance 4 |
aR max | 116 mm | Distance 4 |
aR min | 30 mm | Distance 4 |
b1 | 24 mm | Width |
dLW | 6 mm | Diameter |
h1 | 12 mm | Height 5, 6 |
h4 | 15 mm | Height |
jL | 125 mm | Increment 7 |
r1 | 134 mm | Radius |
x | 6 | Number 8 |
α | 30 ° | Angle |
Footnotes
1

2

3

4

5

6

7

8



Downloads:
Your current product variant
Size code | 32 | |
Guideway design | OV | Solid profile, curved guideway |
Radius | 150 | |
Special features | VBS | Rail connector |