

LFS32x..-OV-100-VBS
Guideway
solid profile, curved guideway; corrosion-resistant design possible
Frequently bought together



h | 20 mm | Height |
b | 32 mm | Width |
lmax | 6.000 mm | Length maximum 1 |
r | 100 mm | Radius |
β | 180 ° | Radian measure |
N1 | 6,5 mm | Bore diameter 2 |
N3 | 12 mm | Bore diameter 3 |
a2 | 26 mm | Distance |
aL max | 116 mm | Distance 4 |
aL min | 36 mm | Distance 4 |
aR max | 116 mm | Distance 4 |
aR min | 36 mm | Distance 4 |
b1 | 24 mm | Width |
dLW | 6 mm | Diameter |
h1 | 12 mm | Height 5, 6 |
h4 | 15 mm | Height |
jL | 125 mm | Increment 7 |
r1 | 84 mm | Radius |
x | 6 | Number 8 |
α | 30 ° | Angle |
Footnotes
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
For screw to DIN 912-8.8 (DIN EN ISO 4762),
under maximum load support washers to DIN 433 (DIN EN ISO 7092) are required.
Under maximum load Fz and F0z, support washers to DIN 433 and the maximum tightening torque (see mounting instructions) are required.
aL and aR are dependent on the guideway length.
If support washers to DIN 433 are used, screws to DIN 7984 are recommended.
Counterbore depth for screws to DIN 7984.

Number of holes on the pitch circle r1.
Underside marked.
Modulus of elasticity for LFS..: 72 000 N/mm2.
Size code | 32 | |
Guideway design | OV | Solid profile, curved guideway |
Radius | 100 | |
Special features | VBS | Rail connector |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
