Select a different country or region to see content for your location.
United States
15:55:23 GMT+0000 (Coordinated Universal Time)


LFS25-M
Guideway
hollow section profile, with fixing slots, with two raceway shafts; corrosion-resistant design possible



Main Dimensions & Performance Data
h | 46 mm | Height |
b | 25 mm | Width |
lmax | 4.000 mm | Length maximum 1 |
ly | 314.429 mm⁴ | Second moment of area |
lz | 186.693 mm⁴ | Second moment of area |
LFQ | 1.156 mm² | Cross-sectional area 2 |
Wy | 11.230 mm³ | Wider resistance torque |
Wz | 9.623 mm³ | Wider resistance torque |
Dimensions
a2 | 19 mm | Distance |
b1 | 56 mm | Width |
b5 | 5,2 mm | Width |
dLW | 6 mm | Diameter |
eZ | 19,4 mm | Distance |
h2 | 22 mm | Height |
h4 | 41,6 mm | Height |
h7 | 31,5 mm | Height |
K2 | 4,65 mm | Diameter |
t6 | 30 mm | Depth |
t7 | 1,6 mm | Depth |
Footnotes
1

2




Downloads:
Your current product variant
Size code | 25 | |
Design | M | Hollow section profile, with fixing slots |


All
English

2016-06-7 | Katalog | LF1 | Englisch