Select a different country or region to see content for your location.
United States
12:17:52 GMT+0000 (Coordinated Universal Time)


LFS20
Guideway
solid profile, with two raceway shafts; corrosion-resistant design possible
Frequently bought together



Main Dimensions & Performance Data
h | 12,2 mm | Height |
b | 20 mm | Width |
lmax | 2.400 mm | Length maximum 1 |
ly | 3.065 mm⁴ | Second moment of area |
lz | 2.053 mm⁴ | Second moment of area |
LFQ | 165 mm² | Cross-sectional area 2 |
Wy | 362 mm³ | Wider resistance torque |
Wz | 324 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 4,5 mm | Bore diameter 3 |
N3 | 8 mm | Bore diameter 4 |
Dimensions
a2 | 16,2 mm | Distance |
aL max | 54 mm | Distance 5 |
aL min | 9 mm | Distance 5 |
aR max | 54 mm | Distance 5 |
aR min | 9 mm | Distance 5 |
b1 | 17 mm | Width |
dLW | 4 mm | Diameter |
eZ | 6,4 mm | Distance |
h1 | 7,6 mm | Height 6, 7 |
h4 | 9 mm | Height |
jL | 62,5 mm | Increment 8 |
Footnotes
1
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
2
Value for cross-sectional area.
3
For screw to DIN 912-8.8 (DIN EN ISO 4762),
under maximum load support washers to DIN 433 (DIN EN ISO 7092) are required.
4
Under maximum load Fz and F0z, support washers to DIN 433 and the maximum tightening torque (see mounting instructions) are required.
5

6

7

8



Downloads:
Your current product variant
Size code | 20 |

