Select a different country or region to see content for your location.
United States
13:38:38 GMT+0000 (Coordinated Universal Time)


LFS120-E
Guideway
solid profile, fixing hole spacing half of standard, with two raceway shafts; corrosion-resistant design possible



Main Dimensions & Performance Data
h | 25 mm | Height |
b | 120 mm | Width |
lmax | 8.000 mm | Length maximum 1 |
ly | 2.330.980 mm⁴ | Second moment of area |
lz | 9.365 mm⁴ | Second moment of area |
LFQ | 2.468 mm² | Cross-sectional area 2 |
Wy | 40.751 mm³ | Wider resistance torque |
Wz | 117.074 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 11 mm | Bore diameter 3 |
N3 | 19 mm | Bore diameter 4 |
Dimensions
a2 | 110 mm | Distance |
a7 | 28 mm | Distance |
aL max | 110 mm | Distance 5 |
aL min | 17 mm | Distance 5 |
aR max | 110 mm | Distance 5 |
aR min | 17 mm | Distance 5 |
b1 | 100 mm | Width |
b5 | 18 mm | Width |
dLW | 10 mm | Diameter |
eZ | 12,5 mm | Distance |
h1 | 12 mm | Height 6, 7 |
h4 | 16,1 mm | Height |
jL | 125 mm | Increment 8 |
t7 | 2,5 mm | Depth |
Footnotes
1
Maximum length of single-piece guideways.
Longer guideways are supplied as several segments and are marked accordingly.
2

3

4

5
aL and aR are dependent on the guideway length.
6

7

8



Downloads:
Your current product variant
Size code | 120 | |
Locationg guideway | E | Fixing hole spacing half of standard |

