Select a different country or region to see content for your location.
United States
21:33:59 GMT+0000 (Coordinated Universal Time)


LFL20-SF
Carriage
open carriage, standard design, clearance-free
Preferred product








n.r.
20 | Size | |
≈m | 0,16 kg | Weight |
Main Dimensions & Performance Data
H1 | 20,5 mm | |
B | 55 mm | |
L | 50 mm |
Mounting dimensions
G3 | M3 | |
G4 | M5 | |
H | 22 mm | Total height of carriage and rail at LFS..-F, -FE |
H2 | 13 mm | |
H2 Tol | 0,3 | |
H2 Tol | 0 | |
H3 | 9 mm | |
JB | 40 mm | |
JB Tol | 0,2 | |
JB Tol | -0,2 | |
JB1 | 34 mm | |
JL1 | 24 mm | |
JL2 | 38 mm | |
JL2 Tol | 0,2 | |
JL2 Tol | -0,2 |
Main dimensions
MA | 2,5 Nm | Tightening torque (standard version) 1 |
MA | 2,5 Nm | Tightening torque (corrosion-resistant version) 1 |
Cy | 1.350 N | Basic dynamic load rating in y-direction 2 |
C0y | 870 N | Basic static load rating in y-direction 2 |
Cz | 2.400 N | Basic dynamic load rating in z-direction 2 |
C0z | 1.700 N | Basic static load rating in z-direction 2 |
M0x | 7 Nm | Static moment about X-axis |
M0y | 20 Nm | Static moment about Y-axis |
M0z | 10 Nm | Static moment about Z-axis |
Related products
LFR | LFR50/5-4-2Z | Used track roller 3 |
LFS | LFS20 | Guide rail 4 |
Footnotes
1

2

3

4

Downloads:
Your current product variant
Setting | SF | Clearance-free |


All
English

2016-06-7 | Katalog | LF1 | Englisch