Select a different country or region to see content for your location.
United States
19:58:36 GMT+0000 (Coordinated Universal Time)


LFDL32-B
Carriage
bogie carriage






Main Dimensions & Performance Data
H1 | 43 mm | |
B | 80 mm | |
L | 100 mm | |
≈m | 0,8 kg | Weight |
Mounting dimensions
G4 | M8 | |
G6 | M8 | |
H | 44,2 mm | Total height of carriage and rail at LFS, -C, -CE, -CEE, -E, -EE, -N, -NZZ |
H2 | 29,2 mm | |
H2 Tol | 0,3 | |
H2 Tol | 0 | |
H3 | 9 mm | |
JB | 60 mm | |
JB1 | 54 mm | |
JL1 | 60 mm | |
JL2 | 70 mm | |
N5 | 21 mm | |
T5 | 5 mm |
Main dimensions
MA | 15 Nm | Tightening torque (standard version) 1 |
Cy | 4.100 N | Basic dynamic load rating in y-direction 2 |
C0y | 2.400 N | Basic static load rating in y-direction 2 |
Cz | 6.600 N | Basic dynamic load rating in z-direction 2 |
C0z | 4.200 N | Basic static load rating in z-direction 2 |
M0x | 30 Nm | Static moment about X-axis |
M0y | 130 Nm | Static moment about Y-axis |
M0z | 70 Nm | Static moment about Z-axis |
Related products
LFR | LFR50/8-6-2Z | Used track roller 3 |
LFS | LFS32 | Guide rail |
Footnotes
1

2

3


Downloads:
Your current product variant
Size code | 32 | |
Setting | B |


All
English

2016-06-7 | Katalog | LF1 | Englisch