Select a different country or region to see content for your location.
United States
16:54:15 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
aL min | 30 mm | |
aR min | 30 mm | |
C8 | 15 mm | |
C8 Tol | 0,1 mm | |
C8 Tol | -0,1 mm | |
K7 | 12 mm | |
K7 Tol | 0,2 mm | |
K8 | 6,5 mm | |
K9 | 9 mm | |
K9 Tol | 0,5 mm | |
T | 16,5 mm | |
T1 | 10 mm | |
T1 Tol | 0,1 mm | |
T1 Tol | -0,1 mm | |
t1 | 25 mm | |
t1 Tol | 0,5 mm | |
≈m | 35 g | Weight |
Related products
LFS42-C | Compatible with the following guide rail | |
LFS42-CE | Compatible with the following guide rail |
Downloads:
Your current product variant
Size code | 42 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.