Select a different country or region to see content for your location.
United States
22:43:38 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D | 16 mm | |
G2 | M6 | |
H | 31 mm | |
H3 | 11 mm | |
≈m | 10 g | Weight |
Related products
LFS | LFS32 | Compatible with the following guid rail |
Downloads:
Your current product variant
Size code | 32 |


All
English

2016-06-7 | Katalog | LF1 | Englisch