Select a different country or region to see content for your location.
United States
08:47:17 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D | 14 mm | |
G2 | M5 | |
H | 25 mm | |
H3 | 7 mm | |
≈m | 9 g | Weight |
Related products
LFS | LFS25 | Compatible with the following guid rail |
Downloads:
Your current product variant
Size code | 25 |


All
English

2016-06-7 | Katalog | LF1 | Englisch
Track Roller Guidance Systems
Recently viewed products

Wait to see recently viewed products