Select a different country or region to see content for your location.
United States
12:24:54 GMT+0000 (Coordinated Universal Time)




Main Dimensions & Performance Data
A1 | 35 mm | |
A4 | 9,5 mm | |
A5 | 30 mm | |
A6 | 20 mm | |
B | 75 mm | |
D | 16 mm | |
H | 70,5 mm | |
H1 | 58 mm | |
H3 | 36,5 mm | |
S | 43 mm | |
W | 6 mm | |
≈m | 170 g | Weight |
Related products
LFS | LFS52-C | Compatible with the following guid rail |
LFS | LFS52-NZZ | Compatible with the following guid rail |
Downloads:
Your current product variant
Size code | 52 |


All
English

2016-06-7 | Katalog | LF1 | Englisch