Select a different country or region to see content for your location.
United States
23:45:16 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
b | 8,2 mm | |
b1 | 5,5 mm | |
b2 | 9,2 mm | |
h | 11,5 mm | |
L1 | 2.000 mm | Fixed length |
≈m | 0,027 g | Weight |
Related products
LFS32-M | Suitable guide rail | |
LFS52-M | Suitable guide rail |
Downloads:
Your current product variant
Size code | 8 |


All
English

2016-06-7 | Katalog | LF1 | Englisch