Select a different country or region to see content for your location.
United States
11:21:36 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
B | 130 mm | |
H | 49,5 mm | |
jL | 117 mm | |
L | 136 mm | |
S | 5 mm | |
≈m | 30 g | Weight |
Related products
LFL52-SF | Compatible with the following carriage |
Downloads:
Your current product variant
Size code | 52 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-06-7 | Katalog | LF1 | Englisch
Track Roller Guidance Systems
Recently viewed products

Wait to see recently viewed products