Select a different country or region to see content for your location.
United States
04:34:26 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
S | 18 mm | |
A3 | 8,5 mm | |
A4 | 12 mm | |
A5 | 20,6 mm | |
B | 135 mm | |
H | 55 mm | |
K4 | ST4,8 mm | For screw DIN 7972 |
T3 | 20 mm | |
≈m | 0,13 kg | Weight |
Related products
LFL32-SF | Compatible with the following carriage | |
LFL52-SF | Compatible with the following carriage | |
LFL52-E-SF | Compatible with the following carriage |
Downloads:
Your current product variant
Size code | 52 | |
Code | E |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-06-7 | Katalog | LF1 | Englisch