Select a different country or region to see content for your location.
United States
11:55:48 GMT+0000 (Coordinated Universal Time)

n.r.
50 | Size | |
≈m | 20 g | Weight |
Main Dimensions & Performance Data
A1 | 76 mm | |
A3 | 67,3 mm | |
B | 37 mm | |
D2 | 5,5 mm | |
dLW | 50 mm | |
H | 45 mm | |
JB | 21 mm | |
JB Tol | 0,1 mm | |
JB Tol | -0,1 mm | |
N2 | 3,5 mm | |
S | 10 mm | |
S1 | 5 mm | |
T2 | 3 mm |
Related products
LFR5308-50 | Suitable tracker roller |
Downloads:


All
English

2016-06-7 | Katalog | LF1 | Englisch
Track Roller Guidance Systems
Recently viewed products

Wait to see recently viewed products