Select a different country or region to see content for your location.
United States
18:19:19 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
A3 | 33,4 mm | |
A4 | 22,3 mm | |
A6 | 16 mm | |
B | 43,3 mm | |
H1 | 21,3 mm | |
jL | 40 mm | |
K4 | M3 | |
L | 56 mm | |
LTol | 0,1 | |
LTol | -0,1 | |
N1 | 20 mm | |
N1 Tol | 0,1 | |
N2 | 2 mm | |
≈m | 22 g | Weight |
Related products
LFCL42 | Compatible with the following carriage | |
LFR5201 | Compatible with the following track roller |
Downloads:
Your current product variant
Size code | 5201 |


All
English

2016-06-7 | Katalog | LF1 | Englisch