Select a different country or region to see content for your location.
United States
07:37:09 GMT+0000 (Coordinated Universal Time)


WH80-H7-C60
Hollow shaft
Hollow shaft


Main Dimensions & Performance Data
dLW | 80 mm | Diameter Shaft |
dLWTol | h7 | Diameter tolerance shaft |
h7Tol | 0 µm | Diameter Shaft high |
h7Tol | -30 µm | Diameter Shaft low |
d | 57,4 mm | Inner diameter |
dTol | 0,35 mm | Inner diameter tolerance high |
dTol | -0,35 mm | Inner diameter tolerance low |
Lmax | 5.700 mm | Length total maximum |
≈m | 20,8 kg/m | Weight |
Mounting dimensions
SHDmin | 2,2 mm | Surface Hardness Depth 1 |
t2 | 13 µm | Parallelism |
t3 | 0,1 µm | Straightness |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Footnotes
1
To DIN ISO 13012.
Downloads:
Your current product variant
Size code | 80 | |
Tolerance diameter | H7 | |
Material | C60 | Heat treatable steel (material no.:1.0601) |


All
English

2014-02-26 | Katalog | WF 1 | Englisch