Select a different country or region to see content for your location.
United States
08:14:39 GMT+0000 (Coordinated Universal Time)

W


Axial and radial threaded holes


Codes B01 to B05 for hole patterns
Main Dimensions & Performance Data
dLW | 80 mm | Diameter Shaft |
Lmax | 6.000 mm | Length total maximum |
≈m | 39,45 kg/m | Weight |
Mounting dimensions
dLWTol | h6 | Diameter Shaft |
h6Tol | 0 µm | Diameter Shaft high |
h6Tol | -19 µm | Diameter Shaft low |
SHDmin | 2,2 mm | Surface Hardness Depth 1 |
t1 | 8 µm | Roundness |
t2 | 13 µm | Parallelism 2 |
Main dimensions
G2 | M16/M20/M24 | Axial thread (size) |
B01 | M16/M20/M24 | Drilling pattern axial thread one side |
B02 | M16/M20/M24 | Drilling pattern axial thread both side |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Footnotes
1
To DIN ISO 13012.
2
Differential diameter measurement.
Downloads:
Your current product variant
Size code | 80 | |
Tolerance diameter | H6 | |
Material | CF53 | Heat treatable steel (material no.:1.1213) |
Coating | RROC | Special coating Corrotect, anti corrosion protection |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products