Select a different country or region to see content for your location.
United States
23:10:20 GMT+0000 (Coordinated Universal Time)



Axial and radial threaded holes



Main Dimensions & Performance Data
dLW | 40 mm | Diameter Shaft |
Lmax | 6.000 mm | Length total maximum |
≈m | 9,87 kg/m | Weight |
Mounting dimensions
dLWTol | h6 | Diameter Shaft |
h6Tol | 0 µm | Diameter Shaft high |
h6Tol | -16 µm | Diameter Shaft low |
SHDmin | 1,5 mm | Surface Hardness Depth 1 |
t1 | 7 µm | Roundness |
t2 | 11 µm | Parallelism 2 |
Main dimensions
G2 | M10-M12-M16 | Axial thread (size) |
G7 | M10/M12 | Radial thread (size) |
B01 | M10/M12/M16 | Drilling pattern axial thread one side |
B02 | M10/M12/M16 | Drilling pattern axial thread both side |
B03 | M10/M12 | Drilling pattern radial thread |
B04 | M10/M12 + M10/M12/M16 | Drilling pattern radial thread+axial thread one side |
B05 | M10/M12 + M10/M12/M16 | Drilling pattern radial thread+axial thread both side |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Footnotes
1
To DIN ISO 13012.
2
Differential diameter measurement.
Downloads:
Your current product variant
Size code | 40 | |
Tolerance diameter | H6 | |
Material | CF53 | Heat treatable steel (material no.:1.1213) |
Coating | RROC | Special coating Corrotect, anti corrosion protection |


All
English

2014-02-26 | Katalog | WF 1 | Englisch