Select a different country or region to see content for your location.
United States
20:51:21 GMT+0000 (Coordinated Universal Time)






Main Dimensions & Performance Data
dLW | 15 mm | Diameter Shaft |
Lmax | 5.900 mm | Length total maximum |
≈m | 1,39 kg/m | Weight |
Mounting dimensions
dLWTol | h7 | Diameter Shaft |
h7Tol | 0 µm | Diameter Shaft high |
h7Tol | -18 µm | Diameter Shaft low |
SHDmin | 0,6 mm | Surface Hardness Depth 1 |
t1 | 5 µm | Roundness |
t2 | 8 µm | Parallelism 2 |
Main dimensions
G2 | M5/M6/M8 | Axial thread (size) |
B01 | M5/M6/M8 | Drilling pattern axial thread one side |
B02 | M5/M6/M8 | Drilling pattern axial thread both side |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Footnotes
1

2

Downloads:
Your current product variant
Size code | 15 | |
Tolerance diameter | H7 | |
Material | CF53 | Heat treatable steel (material no.:1.1213) |
Coating | CR | Chrom |


All
English

2014-02-26 | Katalog | WF 1 | Englisch