Select a different country or region to see content for your location.
United States
05:32:40 GMT+0000 (Coordinated Universal Time)



Main Dimensions & Performance Data
dLW | 10 mm | Diameter Shaft |
Lmax | 6.000 mm | Length total maximum |
≈m | 0,62 kg/m | Weight |
Mounting dimensions
dLWTol | h6 | Diameter Shaft |
h6Tol | 0 µm | Diameter Shaft high |
h6Tol | -9 µm | Diameter Shaft low |
SHDmin | 0,4 mm | Surface Hardness Depth 1 |
t1 | 4 µm | Roundness |
t2 | 6 µm | Parallelism 2 |
Main dimensions
G2 | M3/M4 | Axial thread (size) |
B01 | M3/M4 | Drilling pattern axial thread one side |
B02 | M3/M4 | Drilling pattern axial thread both side |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Footnotes
1

2

Downloads:
Your current product variant
Size code | 10 | |
Tolerance diameter | H6 | |
Material | CF53 | Heat treatable steel (material no.:1.1213) |
Coating | RROC | Special coating Corrotect, anti corrosion protection |


All
English

2014-02-26 | Katalog | WF 1 | Englisch