Select a different country or region to see content for your location.
United States
05:28:10 GMT+0000 (Coordinated Universal Time)


W06-H6-CF53
Solid shaft
solid shafts, with axial and/or radial threaded holes

Main Dimensions & Performance Data
dLW | 6 mm | Diameter Shaft |
Lmax | 4.000 mm | Length total maximum |
≈m | 0,22 kg/m | Weight |
Mounting dimensions
dLWTol | h6 | Diameter Shaft |
h6Tol | 0 µm | Diameter Shaft high |
h6Tol | -8 µm | Diameter Shaft low |
SHDmin | 0,4 mm | Surface Hardness Depth 1 |
t1 | 4 µm | Roundness |
t2 | 5 µm | Parallelism 2 |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Footnotes
1

2

Downloads:
Your current product variant
Size code | 06 | |
Tolerance diameter | H6 | |
Material | CF53 | Heat treatable steel (material no.:1.1213) |


All
English

2014-02-26 | Katalog | WF 1 | Englisch