Select a different country or region to see content for your location.
United States
09:04:28 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D | 20 mm | Diameter |
Tol D | H8 | Tolerance |
B | 60 mm | Width |
L | 30 mm | Length |
H | 50 mm | Height |
≈m | 0,17 kg | Weight |
Mounting dimensions
JB | 42 mm | Mounting Dimension |
Tol JB | ±0,15 | Tolerance |
JB1 | 30 mm | Mounting Dimension |
B1 | 44 mm | Mounting Dimension |
A5 | 30 mm | Mounting Dimension |
Tol A5 | - 0,01 mm | Lower tolerance |
Tol A5 | + 0,01 mm | Upper tolerance |
JL | 20 mm | Mounting Dimension |
H2 | 30 mm | Mounting Dimension |
Tol H2 | + 0,01 mm | Upper tolerance |
Tol H2 | - 0,01 mm | Lower tolerance |
H4 | 34,1 mm | Mounting Dimension |
H5 | 7,4 mm | Mounting Dimension |
T5 | 22 mm | Mounting Dimension |
H6 | 25 mm | Mounting Dimension |
G2 | M10 | Mounting thread below |
N1 | 8,4 mm | Mounting Dimension 1 |
N3 | 15 mm | Mounting Dimension |
N4 | 6 mm | Mounting Dimension |
K5 | M8 | Size thread fixing screws above 2 |
W | 5 mm | Width across Flat |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 20 | |
Version | B |


All
English

2014-02-26 | Katalog | WF 1 | Englisch