Select a different country or region to see content for your location.
United States
03:38:28 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
D | 12 mm | Diameter |
Tol D | H8 | Tolerance |
B | 43 mm | Width |
L | 20 mm | Length |
H | 35 mm | Height |
≈m | 60 g | Weight |
Mounting dimensions
JB | 30 mm | Mounting Dimension |
Tol JB | ±0,15 | Tolerance |
JB1 | 20 mm | Mounting Dimension |
B1 | 34 mm | Mounting Dimension |
A5 | 21,5 mm | Mounting Dimension |
Tol A5 | - 0,01 mm | Lower tolerance |
Tol A5 | + 0,01 mm | Upper tolerance |
JL | 13 mm | Mounting Dimension |
H2 | 20 mm | Mounting Dimension |
Tol H2 | + 0,01 mm | Upper tolerance |
Tol H2 | - 0,01 mm | Lower tolerance |
H4 | 26,6 mm | Mounting Dimension |
H5 | 5,4 mm | Mounting Dimension |
T5 | 13 mm | Mounting Dimension |
H6 | 16,5 mm | Mounting Dimension |
G2 | M6 | Mounting thread below |
N1 | 5,3 mm | Mounting Dimension 1 |
N3 | 10 mm | Mounting Dimension |
N4 | 4 mm | Mounting Dimension |
K5 | M5 | Size thread fixing screws above 2 |
W | 3 mm | Width across Flat |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 12 | |
Version | B |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products