Select a different country or region to see content for your location.
United States
03:06:22 GMT+0000 (Coordinated Universal Time)

n.r.
14 | Size code | |
B | Suffix | |
≈m | 70 g | Weight |
Main Dimensions & Performance Data
D | 14 mm | Diameter |
Tol D | H8 | Tolerance |
B | 43 mm | Width across flats |
L | 20 mm | Length |
H | 36,5 mm | Heigth |
Mounting dimensions
JB | 32 mm | Mounting Dimension |
Tol JB | ±0,15 | Tolerance |
A5 | 21,5 mm | Mounting Dimension |
B1 | 34 mm | Mounting Dimension |
H2 | 20 mm | Mounting Dimension |
Tol H2 | + 0,1 mm | Upper tolerance |
Tol H2 | - 0,1 mm | Lower tolerance |
H4 | 28,1 mm | Mounting Dimension |
H5 | 6,9 mm | Mounting Dimension |
T5 | 13 mm | Mounting Dimension |
H6 | 18 mm | Mounting Dimension |
G2 | M6 | Mounting thread below |
N1 | 5,3 mm | Mounting Dimension |
N3 | 11 mm | Mounting Dimension |
K5 | M5 | Sie thread fixing screws above 1 |
W | 3 mm | Width across Flat 2 |
Footnotes
1

2

Downloads:


Recently viewed products

Wait to see recently viewed products