Select a different country or region to see content for your location.
United States
18:07:37 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
D | 40 mm | Diameter |
B | 108 mm | Width |
L | 32 mm | Length |
H | 86 mm | Height |
≈m | 0,665 kg | Weight |
Mounting dimensions
JB | 86 mm | Mounting Dimension |
Tol JB | ±0,2 | Tolerance |
B1 | 56 mm | Mounting Dimension |
H2 | 50 mm | Mounting Dimension |
Tol H2 | + 0,15 mm | Upper tolerance |
Tol H2 | - 0,15 mm | Lower Tolerance |
H8 | 12 mm | Mounting Dimension |
N1 | 11,1 mm | Mounting Dimension 1 |
N3 | 22 mm | Mounting Dimension |
K5 | M10 | Size thread fixing screws above |
W | 6 mm | Width across flats 2 |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 40 |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products