Select a different country or region to see content for your location.
United States
02:11:30 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
D | 25 mm | Diameter |
B | 74 mm | Width |
L | 25 mm | Length |
H | 58 mm | Height |
≈m | 0,247 kg | Weight |
Mounting dimensions
JB | 60 mm | Mounting Dimension |
Tol JB | ±0,15 | Tolerance |
B1 | 38 mm | Mounting Dimension |
H2 | 35 mm | Mounting Dimension |
Tol H2 | + 0,15 mm | Upper tolerance |
Tol H2 | - 0,15 mm | Lower Tolerance |
H8 | 8,5 mm | Mounting Dimension |
N1 | 6,6 mm | Mounting Dimension 1 |
N3 | 13 mm | Mounting Dimension |
K5 | M6 | Size thread fixing screws above |
W | 4 mm | Width across flats 2 |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 25 |


All
English

2014-02-26 | Katalog | WF 1 | Englisch