Select a different country or region to see content for your location.
United States
06:42:42 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
D | 12 mm | Diameter |
B | 42 mm | Width |
L | 12 mm | Length |
H | 35 mm | Height |
≈m | 41,7 g | Weight |
Mounting dimensions
JB | 32 mm | Mounting Dimension |
Tol JB | ±0,15 | Tolerance |
B1 | 20 mm | Mounting Dimension |
H2 | 20 mm | Mounting Dimension |
Tol H2 | + 0,15 mm | Upper tolerance |
Tol H2 | - 0,15 mm | Lower Tolerance |
H8 | 5,5 mm | Mounting Dimension |
N1 | 5,5 mm | Mounting Dimension 1 |
N3 | 11 mm | Mounting Dimension |
K5 | M5 | Size thread fixing screws above |
W | 3 mm | Width across flats 2 |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 12 |