Select a different country or region to see content for your location.
United States
09:48:10 GMT+0000 (Coordinated Universal Time)


GW30
Shaft support block
Shaft support block

Main Dimensions & Performance Data
D | 30 mm | Diameter |
B | 84 mm | Width |
L | 28 mm | Length |
H | 68 mm | Height |
≈m | 0,38 kg | Weight |
Mounting dimensions
JB | 68 mm | Mounting Dimension |
Tol JB | ±0,2 | Tolerance |
B1 | 45 mm | Mounting Dimension |
H2 | 40 mm | Mounting Dimension |
Tol H2 | + 0,15 mm | Upper tolerance |
Tol H2 | - 0,15 mm | Lower tolerance |
H8 | 9,5 mm | Mounting Dimension |
N1 | 6,6 mm | Mounting Dimension 1 |
N3 | 13 mm | Mounting Dimension |
K5 | M6 | Size thread fixing screws above |
W | 5 mm | Width Across Flat 2 |
Footnotes
1
For fixing screws ISO 4762-8.8.
If there is a possibility of settling, the screws should be secured against rotation.
2
Width across flats.
Downloads:
Your current product variant
Size code | 30 |


All
English

2014-02-26 | Katalog | WF 1 | Englisch