Select a different country or region to see content for your location.
United States
07:43:53 GMT+0000 (Coordinated Universal Time)


GW16
Shaft support block
Shaft support block


Main Dimensions & Performance Data
D | 16 mm | Diameter |
B | 50 mm | Width |
L | 16 mm | Length |
H | 42 mm | Height |
≈m | 80 g | Weight |
Mounting dimensions
JB | 40 mm | Mounting Dimension |
Tol JB | ±0,15 | Tolerance |
B1 | 26 mm | Mounting Dimension |
H2 | 25 mm | Mounting Dimension |
Tol H2 | + 0,15 mm | Upper tolerance |
Tol H2 | - 0,15 mm | Lower tolerance |
H8 | 6,5 mm | Mounting Dimension |
N1 | 4,5 mm | Mounting Dimension 1 |
N3 | 10 mm | Mounting Dimension |
K5 | M4 | Size thread fixing screws above |
W | 3 mm | Width Across Flat 2 |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 16 |


All
English

2014-02-26 | Katalog | WF 1 | Englisch