Select a different country or region to see content for your location.
United States
09:33:35 GMT+0000 (Coordinated Universal Time)


PABO40-PP-AS
Linear plain bearing
Linear plain bearing; open design, sealed on all sides, with relubrication facility
Preferred product


Main Dimensions & Performance Data
FW | 40 mm | Diameter of ball complement |
D | 62 mm | Outer diameter |
L | 80 mm | Length |
Tol L | h12 | Tolerance |
C0 | 600.000 N | Load capacity stat. C0 1 |
≈m | 0,36 kg | Weight |
Mounting dimensions
L2 | 60,3 mm | Mounting Dimension 2 |
Tol L2 | H13 | Tolerance |
BL2 | 2,15 mm | 3 |
Tol BL2 | H13 | Tolerance |
DN | 59 mm | |
B2 | 18,2 mm | 4 |
T4 | 1,5 mm | |
N4 | 3 mm | |
NL | 3 mm | |
Tol NL | H13 | Tolerance |
a | 54 ° | Angle |
Footnotes
1
The basic static load ratings are not valid if the bearing is fitted in housings.
2
Holes symmetrical to bearing length L.
3
Slot dimensions suitable for retaining rings to DIN 471.
4

Downloads:
Your current product variant
Size code | 40 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch