Select a different country or region to see content for your location.
United States
14:22:12 GMT+0000 (Coordinated Universal Time)


PAB20-PP-AS
Linear plain bearing
Linear plain bearing; sealed on all sides, with relubrication facility


Main Dimensions & Performance Data
FW | 20 mm | Diameter of ball complement |
D | 32 mm | Outer diameter |
Tol D | h7 | Tolerance |
L | 45 mm | Length |
Tol L | h12 | Tolerance |
C0 | 150.000 N | Load capacity stat. C0 1 |
≈m | 67,9 g | Weight |
Mounting dimensions
L2 | 31,2 mm | Mounting Dimension 2 |
Tol L2 | H13 | Tolerance |
BL2 | 1,6 mm | 3 |
Tol BL2 | H13 | Tolerance |
DN | 30,3 mm | |
NL | 2,5 mm | |
Tol NL | H13 | Tolerance |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 20 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch