Select a different country or region to see content for your location.
United States
18:50:52 GMT+0000 (Coordinated Universal Time)


PAB12-PP-AS
Linear plain bearing
Linear plain bearing; sealed on all sides, with relubrication facility

Main Dimensions & Performance Data
FW | 12 mm | Diameter of ball complement |
D | 22 mm | Outer diameter |
Tol D | h7 | Tolerance |
L | 32 mm | Length |
Tol L | h12 | Tolerance |
C0 | 60.000 N | Load capacity stat. C0 1 |
≈m | 26 g | Weight |
Mounting dimensions
L2 | 22,6 mm | Mounting Dimension 2 |
Tol L2 | H13 | Tolerance |
BL2 | 1,3 mm | 3 |
Tol BL2 | H13 | Tolerance |
DN | 21 mm | |
NL | 2,5 mm | |
Tol NL | H13 | Tolerance |
Footnotes
1
The basic static load ratings are not valid if the bearing is fitted in housings.
2
Holes symmetrical to bearing length L.
3
Slot dimensions suitable for retaining rings to DIN 471.
Downloads:
Your current product variant
Size code | 12 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch