Select a different country or region to see content for your location.
United States
07:58:09 GMT+0000 (Coordinated Universal Time)


PAGBAO40-PP-AS
Linear plain bearing and housing unit
Linear plein bearing and housing unit; open design, sealed on all sides, with relubrication facility

PAGBA..-PP-AS, PAGBA..-PP-AS


Main Dimensions & Performance Data
FW | 40 mm | Diameter of ball complement |
H | 82,4 mm | Heigth |
L | 80 mm | Length |
TolL | h12 | Tolerance |
B | 108 mm | Width |
≈m | 0,91 kg | Weight |
Mounting dimensions
JB | 86 mm | |
Tol JB | +0,2 | Upper tolerance |
Tol JB | -0,2 | Lower tolerance |
A5 | 54 mm | |
B2 | 18,2 mm | 1 |
L4 | 78 mm | |
L5 | 56 mm | |
JL | 58 mm | |
Tol JL | +0,2 | Upper tolerance |
Tol JL | -0,2 | Lower tolerance |
H2 | 45 mm | Center height |
A3 | 18 mm | |
H6 | 11 mm | |
Tol H6 | -0,5 | Tolerance |
N1 | 9,2 mm | Mounting Dimension 2 |
N3 | 15 mm | Mounting Dimension 2 |
K5 | M8 | |
K8 | NIPA2 | Lubrication nipple |
W | 4 mm | Width across flats 3 |
M Wmax | 5 Nm | Max. tightening torque |
α | 54 ° | Angle |
Footnotes
1
Dimension B2 on diameter FW.
2

3

Downloads:
Your current product variant
Size code | 40 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products