Select a different country or region to see content for your location.
United States
08:36:59 GMT+0000 (Coordinated Universal Time)


PAGBAO25-PP-AS
Linear plain bearing and housing unit
Linear plein bearing and housing unit; open design, sealed on all sides, with relubrication facility




Main Dimensions & Performance Data
FW | 25 mm | Diameter of ball complement |
H | 56 mm | Heigth |
L | 58 mm | Length |
TolL | h12 | Tolerance |
B | 74 mm | Width |
≈m | 0,31 kg | Weight |
Mounting dimensions
JB | 60 mm | |
Tol JB | +0,2 | Upper tolerance |
Tol JB | -0,2 | Lower tolerance |
A5 | 37 mm | |
B2 | 12,5 mm | 1 |
L4 | 54 mm | |
L5 | 40 mm | |
JL | 40 mm | |
Tol JL | +0,2 | Upper tolerance |
Tol JL | -0,2 | Lower tolerance |
H2 | 30 mm | Center height |
A3 | 13 mm | |
H6 | 7,8 mm | |
Tol H6 | -0,5 | Tolerance |
N1 | 5,7 mm | Mounting Dimension 2 |
N3 | 10 mm | Mounting Dimension 2 |
K5 | M5 | |
K8 | NIPA1 | Lubrication nipple |
W | 3 mm | Width across flats 3 |
M Wmax | 3 Nm | Max. tightening torque |
α | 60 ° | Angle |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 25 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch