Select a different country or region to see content for your location.
United States
05:33:29 GMT+0000 (Coordinated Universal Time)


KBS40-PP
Linear ball bearing
Linear ball bearings KBS..-PP, machined range, adjustable, sealed on all sides, corrosion-resistant design possible
Preferred product
Product information


Main Dimensions & Performance Data
FW | 40 mm | Bore diameter of ball complement |
D | 62 mm | Outside diameter |
L | 80 mm | Length |
h12 | Tolerance | |
Cmin | 6.000 N | Load capacity dyn. 1 |
C0 min | 4.400 N | Load capacity stat. 1 |
Cmax | 6.400 N | Load capacity dyn. 1 |
C0 max | 5.600 N | Load capacity stat. 1 |
≈m | 0,597 kg | Weight |
Mounting dimensions
L2 | 60,3 mm | |
H13 | Tolerance | |
BL2 | 2,15 mm | 2 |
B3 | 1 mm | |
DN | 59 mm | |
N2 | 3 mm | |
χ | 64 ° | |
6 | Number of rows balls |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2


Downloads:
Your current product variant
Size code | 40 |