Select a different country or region to see content for your location.
United States
15:27:47 GMT+0000 (Coordinated Universal Time)


KBO16
Linear ball bearing
Linear ball bearings KBO.., machined range, open design, corrosion-resistant design possible


Main Dimensions & Performance Data
FW | 16 mm | Bore diameter of ball complement |
D | 26 mm | Outside diameter |
L | 36 mm | Length |
h12 | Tolerance | |
Cmax | 800 N | Load capacity dyn. 1 |
C0 max | 620 N | Load capacity stat. 1 |
≈m | 37,15 g | Weight |
Mounting dimensions
B2 | 10,1 mm | Width of sector opening |
L2 | 24,6 mm | |
H13 | Tolerance | |
BL2 | 1,3 mm | 2 |
DN | 24,9 mm | |
T4 | 1,2 mm | |
N4 | 2,2 mm | 3 |
N2 | 2 mm | |
α | 78 ° | Angle of sector opening |
β | 64 ° | |
4 | Number of rows balls |
Footnotes
1

2

3




Downloads:
Your current product variant
Size code | 16 |

